IESNA:LM-63-2002
[TEST]P1296422
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3DLP1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 2700K CCT AND, 90CRI , E3DLP1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]447
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
696.6 695.9 693.1 688.3 681.3 672.3 661.2 649.5 634.2 616.9
598.9 578.1 555.9 533.7 509.4 485.9 424.2 366 311.9 264.8
221.8 183.7 148.3 115.8 88.7 66.5 48.5 36 27 20.1
15.9 14.6 12.5 11.1 9 7.6 6.9 5.5 4.9 4.2
3.5 2.1 1.4 1.4 0.7 0
